IESNA:LM-63-2002
[TEST]P1055745
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-H340D840-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1028
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 11.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
586.2 581.4 578.8 574.8 568.7 560.4 551.2 540.6 528.4 515.2
500.7 485 467.9 450.3 431.9 413 393.8 373.1 352.5 331.9
310.4 289.4 268.8 247.3 224.5 203.9 182 159.6 137.2 115.3
93 72.8 53.5 35.1 18.9 6.6 0
586.2 588.9 585.8 580.1 570.5 557.3 543.3 527.5 509.9 491.5
470.5 449.4 427.5 404.3 380.6 356.5 331.9 307.4 282.8 257.8
233.7 210 186.8 164 142.1 121.5 100.8 83.7 70.6 58.3
46.5 36 26.7 18.4 11.4 4.8 0
586.2 583.2 577.5 564.8 549.4 531 510.4 486.3 460.8 433.2
404.7 375.8 346 317.5 289.4 262.2 236.3 211.3 188.1 166.2
145.6 128.5 115.8 103 91.2 80.7 70.6 61.4 52.6 44.3
36.8 29.4 22.8 16.2 10.5 4.8 0
586.2 583.6 572.2 556.4 536.3 511.7 485.4 455.6 421.8 387.2
354.3 321.8 290.3 260.9 234.1 208.7 185 162.7 145.1 132.9
121.5 110.5 98.7 89.4 79.8 71.5 63.1 55.2 47.8 41.2
34.2 27.6 21.5 15.3 9.6 4.4 0
586.2 585.4 576.2 557.7 534.5 508.6 478.8 445.5 409.5 374.5
339.8 305.6 274.5 245.5 219.2 194.7 172.3 153 140.3 128.5
117.1 107.4 96.5 86.8 78.5 70.2 62.3 54.8 47.4 40.3
33.8 27.2 21 15.3 10.1 4.8 0
